تجاوز إلى المحتوى الرئيسي
Logo print

KNX PIR HD PRESENCE SENSOR - CEILING MOUNTED - 360° - IP20

LEGRAND

KNX PIR HD PRESENCE SENSOR - CEILING MOUNTED - 360° - IP20

REF. 048922 EAN. 3245060489229
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Presence detector
Mounting method Surface mounted
Constant light control Yes
HVAC-control No
Networkable Yes
Suitable for wireless transmission No
Creep-under protection Yes
Mounting height 2.5 m
Max. reach sideways 4 m
Max. reach frontally 4 m
Diameter reach on floor 8 m
Response value sensitivity adjustable Yes
Response value luminosity adjustable Yes
Teach-function for response value luminosity No
Dim function with dimmer basic element No
Animal zone No
Staircase light controller Yes
Combination movement sensor/push button switch No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Suitable for degree of protection (IP) IP20
Operation mode switch No
Min. switch-on time 5 s
Max. duty cycle 1080 min
Switch-off delay self-learning No
Detection angle horizontal 360-360 °
Compatible with Apple HomeKit No
Colour White
RAL-number (similar) 9003
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No

4 documents
Technical Guide
LE05504AC_FR.pdf pdf (6.12 Mo)
Instruction Use
LE08201AC.pdf pdf (0.73 Mo)
Technical Guide
LE05504AB_EN.pdf pdf (2.96 Mo)
Technical Sheet
S000089365EN_2.pdf pdf (2.82 Mo)
1 document
Catalogue Commercial Page
ex223001_0895.pdf pdf (0.06 Mo)
2 documents
1 document
Agreement
2 documents
Firmware
FW_LG-048922.zip zip (0.05 Mo)
Firmware
FW_LG-002638_2.zip zip (8.46 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل