تجاوز إلى المحتوى الرئيسي
Logo print

Surface-mounting box for false ceiling sensors

LEGRAND

Surface-mounting box for false ceiling sensors

REF. 048875 EAN. 3245060488758
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Surface mounted frame
Number of units 1
Mounting direction Horizontal
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent No
With cover frame Yes
With duct entry Yes
With cable entry Yes
With screw gland entry No
Shock resistant Yes
Degree of protection (IP) IP54

1 document
Instruction Use
LE06939AA.pdf pdf (0.57 Mo)
2 documents
Catalogue Commercial Page
ex223001_0890.pdf pdf (0.11 Mo)
Catalogue Technical Page
ex223001_0892.pdf pdf (0.06 Mo)