تجاوز إلى المحتوى الرئيسي
Logo print

Wall mounting lugs (4) - for Atlantic cabinets - steel - max. load 300 kg

Atlantic LEGRAND

Wall mounting lugs (4) - for Atlantic cabinets - steel - max. load 300 kg

REF. 036404 EAN. 3245060364045
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Mounting kit
Suitable for enclosure building width 1200 mm
Suitable for enclosure building height 1400 mm
Suitable for enclosure building depth 400 mm
Width 70.5 mm
Height 117 mm
Depth 13 mm
Max. load capacity 300 kg
Material Metal
Colour Zinc

1 document
Instruction Use
041282-04.pdf pdf (0.24 Mo)
2 documents
Catalogue Technical Page
ex223001_0420-0421.pdf pdf (0.28 Mo)
Catalogue Commercial Page
ex223001_0418.pdf pdf (0.21 Mo)