Wall mounting lugs (4) - for Atlantic cabinets - steel - max. load 300 kg
Atlantic
LEGRAND
Wall mounting lugs (4) - for Atlantic cabinets - steel - max. load 300 kg
REF. 036404
EAN.
3245060364045
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Mounting kit |
---|---|
Suitable for enclosure building width | 1200 mm |
Suitable for enclosure building height | 1400 mm |
Suitable for enclosure building depth | 400 mm |
Width | 70.5 mm |
Height | 117 mm |
---|---|
Depth | 13 mm |
Max. load capacity | 300 kg |
Material | Metal |
Colour | Zinc |
document title
1 document
Instruction Use
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION