تجاوز إلى المحتوى الرئيسي
Logo print

Cable guide ring for horizontal management 30 x 85mm

LCS³ LEGRAND

Cable guide ring for horizontal management 30 x 85mm

REF. 646669 EAN. 3245066466699
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Cable bracket
Material Metal
Suitable for 19 inch mounting Yes
Height 30 mm
Width 85 mm
Number of height units 1
Colour Stainless steel
Degree of impact strength (IK) Not applicable
Degree of protection (IP) Not applicable
Halogen free Yes
Fitted with door or cover No

1 document
Instruction Use
LE09379AA-01.pdf pdf (0.13 Mo)
1 document
Catalogue Commercial Page
ex223001_1013.pdf pdf (0.07 Mo)