Cable guide ring for horizontal management 30 x 85mm
LCS³
LEGRAND
Cable guide ring for horizontal management 30 x 85mm
REF. 646669
EAN.
3245066466699
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Cable bracket |
---|---|
Material | Metal |
Suitable for 19 inch mounting | Yes |
Height | 30 mm |
Width | 85 mm |
Number of height units | 1 |
Colour | Stainless steel |
---|---|
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | Not applicable |
Halogen free | Yes |
Fitted with door or cover | No |
document title
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION