تجاوز إلى المحتوى الرئيسي
Logo print

Box Plexo - IP 55 - IK 07 - 155x110x74 - knock-out ISO cable entries

Plexo™ LEGRAND

Box Plexo - IP 55 - IK 07 - 155x110x74 - knock-out ISO cable entries

REF. 092044 EAN. 3245060920449
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Max. conductor cross section 25 mm²
Equipped with None
Shape Rectangular
Mounting method Universal
Mounting in the soil No
Mounting under water No
For tube diameter 25 mm
Inlet from the rear No
Length 175 mm
Width 130 mm
Depth 81 mm
Tackable No
Number of inlets 20
Type of housing feed-through Preembossing
Material Plastic
Halogen free Yes
Surface protection Untreated
Colour Grey
Degree of protection (IP) IP55
Cover model Other
Transparent cover No
Cover attachment Bayonet latch
Castable No
With casting compound No
Sealable Yes
Circuit integrity None
With screening No
Weatherproof Yes
Operating / setting temperature -25-40 °C
Explosion-tested version No
For Ex-zone gas None
For Ex-Zone dust None
Degree of impact strength (IK) IK07
Storage temperature -25-70 °C
RAL-number 7035
Antimicrobial treatment No
Label space/information surface No
Entry membrane gland type Other
Vertical fixing center distance 50-50 mm
Horizontal fixing center distance 76-82 mm

1 document
Technical Sheet
fa343afr.pdf pdf (0.03 Mo)
2 documents
Catalogue Technical Page
ex223001_0804-0805.pdf pdf (0.32 Mo)
Catalogue Commercial Page
ex223001_0803.pdf pdf (0.15 Mo)
1 document
3D Autocad
3D_LG-092044.stp ifc (14.7 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل