تجاوز إلى المحتوى الرئيسي
Logo print

Wall mounting lugs (4) - for boxes from width 110 mm

LEGRAND

Wall mounting lugs (4) - for boxes from width 110 mm

REF. 035802 EAN. 3245060358020
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of accessory/spare part Mounting bracket
Accessory Yes
Spare part No
Material Plastic
Width 132 mm
Height 75 mm
Depth 20 mm
Operating / setting temperature -5-40 °C
Storage temperature -15-40 °C

3 documents
Catalogue Technical Page
ex223001_0808.pdf pdf (0.06 Mo)
Catalogue Commercial Page
ex223001_0803.pdf pdf (0.15 Mo)
Catalogue Commercial Page
ex223001_0807.pdf pdf (0.09 Mo)