تجاوز إلى المحتوى الرئيسي
Logo print

ISO card for card reader - contactless

LEGRAND

ISO card for card reader - contactless

REF. 076711 EAN. 3245060767112
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Bus system KNX No
Bus system KNX-RF (Radio Frequent) No
Bus system radio frequent No
Bus system LON No
Bus system Powernet No
Other bus systems None
Model Other
Mounting method Other
Material Plastic
Material quality Thermoplastic
Surface protection Other
Surface finishing Matt
Colour Grey
RAL-number (similar) 7035
Transparent No
Degree of protection (IP) IP21
With bus connection No

5 documents
Catalogue Commercial Page
ex223001_0591.pdf pdf (0.08 Mo)
Catalogue Commercial Page
ex223001_0701.pdf pdf (0.08 Mo)
Catalogue Commercial Page
ex223001_0518.pdf pdf (0.06 Mo)
Catalogue Commercial Page
ex223001_0918.pdf pdf (0.12 Mo)
Catalogue Commercial Page
ex223001_0776.pdf pdf (0.14 Mo)
1 document
Agreement
OC / CB-FR_717745 (0.46 Mo)
التفاصيل