ISO card for card reader - contactless
LEGRAND
ISO card for card reader - contactless
REF. 076711
EAN.
3245060767112
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Model | Other |
Mounting method | Other |
Material | Plastic |
Material quality | Thermoplastic |
---|---|
Surface protection | Other |
Surface finishing | Matt |
Colour | Grey |
RAL-number (similar) | 7035 |
Transparent | No |
Degree of protection (IP) | IP21 |
With bus connection | No |
document title
5 documents
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
1 document
Agreement
OC / CB-FR_717745
(0.46 Mo)
SELECT AN ACTION