تجاوز إلى المحتوى الرئيسي
Logo print

Motor-driven handle - for DPX 1250 And 1600 - front operated 230 V~/= for 1600 A

LEGRAND

Motor-driven handle - for DPX 1250 And 1600 - front operated 230 V~/= for 1600 A

REF. 026127 EAN. 3245060261276
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of switch drive Motor drive
Rated control supply voltage AC 50 Hz 230-230 V
Rated control supply voltage AC 60 Hz 230-230 V
Rated control supply voltage DC 230-230 V
Voltage type for actuating AC/DC

4 documents
Technical Guide
Instruction Use
LE14042AA.pdf pdf (2.28 Mo)
Workshop Book
Workshop Book
1 document
Catalogue Commercial Page
ex223001_0183.pdf pdf (0.11 Mo)
1 document
3D Autocad
026127.dwg dwg (0.07 Mo)