Motor-driven handle - for DPX 1250 And 1600 - front operated 230 V~/= for 1600 A
LEGRAND
Motor-driven handle - for DPX 1250 And 1600 - front operated 230 V~/= for 1600 A
REF. 026127
EAN.
3245060261276
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of switch drive | Motor drive |
---|---|
Rated control supply voltage AC 50 Hz | 230-230 V |
Rated control supply voltage AC 60 Hz | 230-230 V |
Rated control supply voltage DC | 230-230 V |
---|---|
Voltage type for actuating | AC/DC |
document title
4 documents
Technical Guide
Instruction Use
Workshop Book
Workshop Book
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION