تجاوز إلى المحتوى الرئيسي
Logo print

5 RJ45 copper block for fibre optic modular drawer

LCS³ LEGRAND

5 RJ45 copper block for fibre optic modular drawer

REF. 032132 EAN. 3414970962027
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable for number of couplings/adapters 6
With number of couplings/adapters 6
With front plate No
With housing Yes
With pigtails No
Fibre type Other
Colour Black
RAL-number 9017
Mounting method Other
Height 41 mm
Width 109 mm
Depth 77 mm

1 document
Instruction Use
LE09846AC.pdf pdf (4.19 Mo)
1 document
Catalogue Commercial Page
ex223001_1000.pdf pdf (0.13 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل