5 RJ45 copper block for fibre optic modular drawer
LCS³
LEGRAND
5 RJ45 copper block for fibre optic modular drawer
REF. 032132
EAN.
3414970962027
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for number of couplings/adapters | 6 |
---|---|
With number of couplings/adapters | 6 |
With front plate | No |
With housing | Yes |
With pigtails | No |
Fibre type | Other |
Colour | Black |
---|---|
RAL-number | 9017 |
Mounting method | Other |
Height | 41 mm |
Width | 109 mm |
Depth | 77 mm |
document title
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION