تجاوز إلى المحتوى الرئيسي
Logo print

Compteur d'énergie monophasé 1 module à raccordement direct jusqu'à 32A

EMDX³ LEGRAND

Compteur d'énergie monophasé 1 module à raccordement direct jusqu'à 32A

REF. 004670 EAN. 3245060046705
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of meter Electronic
Nominal current (In) 5 A
Max. current (Imax) 32 A
Nominal voltage (Un) N-L 196-264 V
Frequency 50-60 Hz
Pole type Single phase
Model Direct measurement
Pulse rate 2000-2000 Imp/kWh (kvarh)
Type of indication Digital
Width in number of modular spacings 1
Type of interface None
EEC40 signature No
With lock code No
Degree of protection (IP) IP30

7 documents
Technical Sheet
F01689EN-01.pdf pdf (0.32 Mo)
Technical Sheet
F01689FR-02.pdf pdf (0.29 Mo)
Technical Guide
EXB20057_FR.pdf pdf (10.47 Mo)
Technical Guide
EXB20058_EN.pdf pdf (10.42 Mo)
Instruction Use
292536-03.pdf pdf (0.36 Mo)
Technical Guide
Technical Guide
2 documents
Catalogue Technical Page
ex223001_0120.pdf pdf (0.06 Mo)
Catalogue Commercial Page
ex223001_0118.pdf pdf (0.12 Mo)
1 document
3D Autocad
004670.dwg dwg (0.11 Mo)