Compteur d'énergie monophasé 1 module à raccordement direct jusqu'à 32A
EMDX³
LEGRAND
Compteur d'énergie monophasé 1 module à raccordement direct jusqu'à 32A
REF. 004670
EAN.
3245060046705
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of meter | Electronic |
---|---|
Nominal current (In) | 5 A |
Max. current (Imax) | 32 A |
Nominal voltage (Un) N-L | 196-264 V |
Frequency | 50-60 Hz |
Pole type | Single phase |
Model | Direct measurement |
Pulse rate | 2000-2000 Imp/kWh (kvarh) |
---|---|
Type of indication | Digital |
Width in number of modular spacings | 1 |
Type of interface | None |
EEC40 signature | No |
With lock code | No |
Degree of protection (IP) | IP30 |
document title
7 documents
Technical Sheet
Technical Sheet
Technical Guide
Technical Guide
Instruction Use
Technical Guide
Technical Guide
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION