تجاوز إلى المحتوى الرئيسي
Logo print

Ovaline kit for 2 compartments 2 sides snap-on mini-columns and 1 compartment universal columns.

LEGRAND

Ovaline kit for 2 compartments 2 sides snap-on mini-columns and 1 compartment universal columns.

REF. 653063 EAN. 3414971195073
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Pillar shape Oval
Model Single-sided
Prewired No
Adjustable Yes
Height levelling 2700 mm
Column height 0-2700 mm
Number of usable covers 1
Cover width 27 mm
Type of fastening Screwing
Place variable No
Suitable for ceiling mounting Yes
Suitable for floor mounting No
Cable entry Atop
Through-going profile Yes
Material installation column Aluminium
Material quality installation column Other
Material installation column halogen free Yes
Surface protection column Anodised
Colour column Other
Material cover Plastic
Material quality cover Polyvinyl chloride (PVC)
Material cover halogen free No
Cover surface Untreated
Colour top cover Other
Number of partitions 0
Useful cross section 1000 mm²

5 documents
Technical Sheet
F02786FR_06.pdf pdf (3.74 Mo)
Technical Sheet
F02652EN_07.pdf pdf (5.51 Mo)
Technical Sheet
F02784FR_07.pdf pdf (3.97 Mo)
Technical Sheet
F02559EN_08.pdf pdf (5.61 Mo)
Instruction Use
LE10553AA-03.pdf pdf (3.99 Mo)
3 documents
Catalogue Commercial Page
ex223001_1127.pdf pdf (0.16 Mo)
Catalogue Technical Page
ex223001_1130.pdf pdf (0.21 Mo)
Catalogue Commercial Page
ex223001_1131.pdf pdf (0.18 Mo)
26 documents
BIM Data
3D Autocad
3D_LG-653063.stp ifc (7.94 Mo)
BIM Data
BIM Data
BIM Data
BIM Data
2 documents
PEP
LGRP-01606-V02.01-EN.pdf pdf (0.81 Mo)
PEP
LGRP-01606-V02.01-FR.pdf pdf (0.77 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل