تجاوز إلى المحتوى الرئيسي
Logo print

2 compartments snap-on mini-column.. White finish. 0,68m

LEGRAND

2 compartments snap-on mini-column.. White finish. 0,68m

REF. 653023 EAN. 3414971194762
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Pillar shape Oval
Model Double-sided
Prewired No
Adjustable No
Height levelling 0 mm
Column height 680-680 mm
Number of usable covers 2
Cover width 45 mm
Type of fastening Screwing
Place variable No
Suitable for ceiling mounting No
Suitable for floor mounting Yes
Cable entry Bottom
Through-going profile Yes
Material installation column Aluminium
Material quality installation column Other
Material installation column halogen free Yes
Surface protection column Other
Colour column White
RAL-number column 9003
Material cover Plastic
Material quality cover Polyvinyl chloride (PVC)
Material cover halogen free No
Cover surface Untreated
Colour top cover White
RAL-number cover 9003
Number of partitions 1
Useful cross section 6220 mm²

3 documents
Instruction Use
LE10475AA-02.pdf pdf (2.81 Mo)
Technical Sheet
F02784FR_07.pdf pdf (3.97 Mo)
Technical Sheet
F02559EN_08.pdf pdf (5.61 Mo)
2 documents
Catalogue Commercial Page
ex223001_1127.pdf pdf (0.16 Mo)
Catalogue Technical Page
ex223001_1130.pdf pdf (0.21 Mo)
26 documents
BIM Data
3D Autocad
3D_LG-653023.stp ifc (7.19 Mo)
BIM Data
BIM Data
BIM Data
BIM Data
2 documents
PEP
LGRP-01606-V02.01-EN.pdf pdf (0.81 Mo)
PEP
LGRP-01606-V02.01-FR.pdf pdf (0.77 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل