تجاوز إلى المحتوى الرئيسي
Logo print

Ammeter - square barrel 68x68 mm - for fixing on door

LEGRAND

Ammeter - square barrel 68x68 mm - for fixing on door

REF. 014601 EAN. 3245060146016
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Nominal end value of the scale 5 A
Measuring range 0-5 A
Transformer connection Yes
Accuracy class 1.5
Power loss 1.1 W
Voltage type AC
Overcurrent scale No
Calibrated Yes
Model Front mounting
Modular version No
Width 68 mm
Height 68 mm
Width in number of modular spacings 0
Max. needle deflection 90 °
Measurement system Other
Stay-set indicator No
Scales lighting No

1 document
Instruction Use
0064FG2-01.pdf pdf (0.15 Mo)
1 document
Catalogue Commercial Page
ex223001_0130.pdf pdf (0.06 Mo)
1 document
3D Autocad
014601.dwg dwg (0.1 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل