تجاوز إلى المحتوى الرئيسي
Logo print

Measuring dial for ammeter - 0-200 A - fixing on door

LEGRAND

Measuring dial for ammeter - 0-200 A - fixing on door

REF. 014615 EAN. 3245060146153
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Unit of measurement Ampere
Initial value scale 0
Nominal end value of the scale 200
Overcurrent scale No
Width meter scale 68 mm
Height meter scale 45 mm
Max. needle deflection 45 °
Mounting method Other

1 document
Catalogue Commercial Page
ex223001_0130.pdf pdf (0.06 Mo)
2 documents
3D Autocad
014615.dwg dwg (0.1 Mo)
3D Autocad
014610.dwg dwg (0.1 Mo)