تجاوز إلى المحتوى الرئيسي
Logo print

Repeater LVS2 230 VA - 50/60 Hz - class II

LEGRAND

Repeater LVS2 230 VA - 50/60 Hz - class II

REF. 062603 EAN. 3245060626037
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Length 108 mm
Width 48 mm
Height 83 mm
Suitable for 19 inch rack mounting No
Contains Batteries and/or Accumulator Yes
IEC code (Pack1) HR22
Battery ou Accumulator (Pack1) Accumulator (rechargeable)
Element Composition (Pack1) Nickel-Metalhydride
Number of Pack 1 1
Number of Single Element (Pack1) 1
Single Element weight (Pack1) 40 g
Pack1 Location Product includes a battery
Regulation Type (Pack1) P : Portable (Standard format)

1 document
Instruction Use
LE05043AB.pdf pdf (1.6 Mo)
1 document
Catalogue Commercial Page
ex223001_0916.pdf pdf (0.08 Mo)
1 document
3D Autocad
062603.dwg dwg (0.11 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل