تجاوز إلى المحتوى الرئيسي
Logo print

Control interface for autotest/adressable luminaires LVS2 230 V~

LEGRAND

Control interface for autotest/adressable luminaires LVS2 230 V~

REF. 062600 EAN. 3245060626006
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Length 178.2 mm
Width 67.2 mm
Height 87.1 mm
Suitable for 19 inch rack mounting No
Contains Batteries and/or Accumulator Yes
IEC code (Pack1) HR22
Battery ou Accumulator (Pack1) Accumulator (rechargeable)
Element Composition (Pack1) Nickel-Metalhydride
Number of Pack 1 1
Number of Single Element (Pack1) 1
Single Element weight (Pack1) 40 g
Pack1 Location Product includes a battery
Regulation Type (Pack1) P : Portable (Standard format)

4 documents
Instruction Use
LE05156AE_EN.pdf pdf (0.3 Mo)
Technical Guide
GT_LE05022AF_EN.pdf pdf (24.42 Mo)
Technical Guide
GT_LE05022AF_FR.pdf pdf (19.54 Mo)
Instruction Use
LE05156AE_FR.pdf pdf (0.64 Mo)
1 document
Catalogue Commercial Page
ex223001_0916.pdf pdf (0.08 Mo)
1 document
3D Autocad
062600.dwg dwg (0.11 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل