تجاوز إلى المحتوى الرئيسي
Logo print
title

Cabling cabinet 19" with glass front door and blind steel rear door 24U 800x1000x1300mm supplied with side panels

Nexpand Legrand

Cabling cabinet 19" with glass front door and blind steel rear door 24U 800x1000x1300mm supplied with side panels

REF. 446436 EAN. 3414972524148

The 19" cabling cabinets has a glass front door and a blind steel door in the back. Delivered with side panels and levelling feet

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting level Front and rear
Type of profile rail Crank
Number of doors 2
Type of ventilation Passive
Width 800 mm
Height 1300 mm
Depth 1000 mm
Modular spacing 482.6 mm (19 inch)
Number of height units 24
Max. load capacity 1500 kg
With roof plate Yes
With earthing Yes
With front door Yes
Material front door Steel
Front door locking system Two-point
With rear door Yes
Material rear door Steel
Rear door locking system Two-point
With glazed door No
With sidewall Yes
With base No
With vertical cable management No
Material Aluminium
Surface finishing Powder coating
Colour Black
Model With permanent frame
RAL-number 9005
Demountable Yes
Degree of protection (IP) IP20
Degree of protection (NEMA) Other
Degree of impact strength (IK) IK07
Operating / setting temperature -10-55 °C
Storage temperature -20-55 °C
Cold aisle containment Yes
Type of cabinet Network
Front door Single
Back door Double
Lock type Combination lock

1 document
Technical Sheet