Cabling cabinet 19" with glass front door and blind steel rear door 24U 800x1000x1300mm supplied with side panels
Nexpand
Legrand
Cabling cabinet 19" with glass front door and blind steel rear door 24U 800x1000x1300mm supplied with side panels
REF. 446436
EAN.
3414972524148
The 19" cabling cabinets has a glass front door and a blind steel door in the back. Delivered with side panels and levelling feet
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting level | Front and rear |
---|---|
Type of profile rail | Crank |
Number of doors | 2 |
Type of ventilation | Passive |
Width | 800 mm |
Height | 1300 mm |
Depth | 1000 mm |
Modular spacing | 482.6 mm (19 inch) |
Number of height units | 24 |
Max. load capacity | 1500 kg |
With roof plate | Yes |
With earthing | Yes |
With front door | Yes |
Material front door | Steel |
Front door locking system | Two-point |
With rear door | Yes |
Material rear door | Steel |
Rear door locking system | Two-point |
With glazed door | No |
With sidewall | Yes |
---|---|
With base | No |
With vertical cable management | No |
Material | Aluminium |
Surface finishing | Powder coating |
Colour | Black |
Model | With permanent frame |
RAL-number | 9005 |
Demountable | Yes |
Degree of protection (IP) | IP20 |
Degree of protection (NEMA) | Other |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -10-55 °C |
Storage temperature | -20-55 °C |
Cold aisle containment | Yes |
Type of cabinet | Network |
Front door | Single |
Back door | Double |
Lock type | Combination lock |
document title
1 document
Technical Sheet
SELECT AN ACTION