تجاوز إلى المحتوى الرئيسي
Logo print
title

Arteor™ - 1 gang multistandard switched outlet - with USB C 18W charger

Arteor™ LEGRAND

Arteor™ - 1 gang multistandard switched outlet - with USB C 18W charger

REF. 572262A EAN. 3414972429009
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Multi-standard socket
Concurrently switching neutral conductor No
With complemantary luminous signal No
Number of ports USB-C 1
Number of units 3
Number of modules (module system) 2
Number of socket outlets switchable 0
Number of phases 1
Imprint/indication Other
Connection type Screwed terminal
With hinged lid No
With enhanced contact protection Yes
Colour Gold
Metallic colour No
Transparent No
Lockable No
Eject-mechanism No
Insulated mounting No
With function lighting No
With orientation lighting No
Over voltage protection No
Fault current protection No
With miniature fuse No
Special power supply Other
Mounting method Built-in installation
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Antimicrobial treatment No
With loop through function No
With on/off switch No
Rotated central insert No
Nominal current 16 A
Nominal voltage 250 V
Frequency 50-50 Hz
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK02
Device width 84 mm
Device height 79 mm
Device depth 35 mm
Min. depth of built-in installation box 35 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
For heavy conditions according to VDE No
Built-in depth 23 mm
Operating / setting temperature -5-35 °C
Storage temperature -20-70 °C
Voltage type AC
Power Delivery Yes
USB Output Power 18 W
Terminal marking indication Yes
Prewired No
Terminals capacity 1-4 mm²
Cable nature for connection Flexible or rigid
Cable section 1-4 mm²
Cover Other
Connected object No

1 document
Technical Sheet
F03961EN-00.pdf pdf (0.79 Mo)
1 document
Catalogue Commercial Page
ex223001_0573.pdf pdf (0.1 Mo)