تجاوز إلى المحتوى الرئيسي
Logo print

Current transformer 600a nh 1/2/3

LEGRAND

Current transformer 600a nh 1/2/3

REF. 605877 EAN. 3414970763822
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Through-feed current converter
Rated primary current 600 A
Rated secondary current 5 A
Rated secondary apparent power 5 VA
Accuracy class 1
Overcurrent limiting factor FS 5
With shock protection Yes
Snap mounting Yes
With copper rail No
Secondary connection Screw connection
Number of primary inputs 1

1 document
Instruction Use
LE04940AB.pdf pdf (1.98 Mo)
1 document
Catalogue Commercial Page
ex223001_0265.pdf pdf (0.08 Mo)