تجاوز إلى المحتوى الرئيسي
Logo print
title

Belanko S - 1 gang multistandard switched outlet - with USB C 18W charger

Belanko S LEGRAND

Belanko S - 1 gang multistandard switched outlet - with USB C 18W charger

REF. 617768A EAN. 3414972428941
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Multi-standard socket
Concurrently switching neutral conductor No
With complemantary luminous signal No
Number of ports USB-C 1
Number of units 3
Number of socket outlets switchable 1
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface finishing Glossy
With on/off switch Yes
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 86 mm
Device height 86 mm
Device depth 32.6 mm
Min. depth of built-in installation box 35 mm
Built-in depth 21.6 mm
Operating / setting temperature -5-35 °C
Storage temperature -20-70 °C
Power Delivery No
Cover Other

1 document
Technical Sheet
F03965EN-00.pdf pdf (0.56 Mo)
1 document
Catalogue Commercial Page
ex223001_0675.pdf pdf (0.08 Mo)