تجاوز إلى المحتوى الرئيسي
Logo print

Classia optical connector SC/APC white

Classia Bticino

Classia optical connector SC/APC white

REF. BT-RW4268SC EAN. 8005543710968
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Surface mounting No
Flush-mounted installation Yes
Duct installation No
Floor box/subfloor mounted Yes
Type of fastening Engage (snap)
With bus/coupling No
Number of buses/couplings 0
Type of connector SC
Colour Black
RAL-number 9017
Centre plate No
With cover frame No
With label space Yes
Cable strain relief No
Wire stock No
Outlet direction Downwards
Dust protection cap Hinged lid
Device width 45.05 mm
Device depth 29.3 mm
Device height 45.05 mm
Degree of impact strength (IK) IK04
Degree of protection (IP) IP21
Operating / setting temperature -40-85 °C
Storage temperature -40-85 °C
Antimicrobial treatment No
Label space/information surface Yes