تجاوز إلى المحتوى الرئيسي
Logo print

Classia cover RJ45 Keystone 1M white

Classia Bticino

Classia cover RJ45 Keystone 1M white

REF. BT-RW4956 EAN. 8005543710999
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Central cover plate
Imprint/indication None
Scannable symbol/barrier free No
Utilization Other
Suitable for touch sensor connector for bus system No
Type of fastening Engage (snap)
Monitoring window/light outlet No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Antimicrobial treatment No
Colour White
RAL-number (similar) 9003
With label area No
With exchangeable lens/symbol No
Suitable for degree of protection (IP) Other
Degree of impact strength (IK) IK04
Width 22.5 mm
Height 45 mm
Depth 22.5 mm
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C

1 document
Technical Sheet
IDP001676_02-EN.pdf pdf (0.28 Mo)