Metal charging station Green'up Premium 3ph for 2 electric cars - Mode 2 and 3 - Power 22kW 32A with DC protection
Green up
LEGRAND
Metal charging station Green'up Premium 3ph for 2 electric cars - Mode 2 and 3 - Power 22kW 32A with DC protection
REF. 058049
EAN.
3414972345255
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Installation side connection model | 3-phase |
---|---|
Nominal connection power | 22 kW |
Number of charging units | 2 |
Max. power per charging point | 22 kW |
Width | 430 mm |
Height | 740 mm |
Depth | 243 mm |
Mounting method | Other |
Number of vehicle connectors Type 1 | 0 |
Number of vehicle connectors Type 1 CCS | 0 |
Number of vehicle connectors Type 2 | 0 |
Number of vehicle connectors Type 2 CCS | 0 |
Number of socket outlets Type 2 | 2 |
Number of vehicle connectors GB AC | 0 |
Number of vehicle connectors GB DC | 0 |
Number of socket outlets GB | 0 |
Number of socket outlets Type 3 | 0 |
Number of vehicle connectors CHAdeMO | 0 |
Number of CEE socket outlets | 0 |
With house connection box | No |
Number of household socket outlets | 2 |
Number of earth leakage circuit breakers type A | 0 |
Length of charging cable | 0 m |
Number of earth leakage circuit breakers type B | 0 |
With miniature circuit breaker (MCB) | Yes |
---|---|
With energy meter | No |
With display | No |
Housing material | Steel |
Degree of protection (IP) | IP55 |
Degree of impact strength (IK) | IK10 |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -25-50 °C |
Storage temperature | -25-70 °C |
Nominal voltage | 380-415 V |
Colour | Black |
Connected object | Yes |
Operating method | Bluetooth , OCPP 1.6J |
Application store for download | App Store , Google Play Store |
Programming way | Web software |
Programmable | Yes |
Interoperable connection Protocol | Yes |
With voice command | No |
Connectable by Internet box | No |
Application name | EV Charge |
Product use function | Electric vehicle charging |
5 documents
Instruction Use
Instruction Use
Instruction Use
Instruction Use
Instruction Use
3 documents
Agreement
Decl. UE RED-RED_694 Version: 02
(0.41 Mo)
PEP
Agreement
OC / CB-FR_716966
(0.26 Mo)
1 document
Firmware
SELECT AN ACTION