تجاوز إلى المحتوى الرئيسي
Logo print

Metal charging station Green'up Premium 1Ph for 2 electric cars - Mode 2 and 3 - Power 3,7/ 4.6kW with DC protection

Green up LEGRAND

Metal charging station Green'up Premium 1Ph for 2 electric cars - Mode 2 and 3 - Power 3,7/ 4.6kW with DC protection

REF. 058042 EAN. 3414972345217
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Installation side connection model Single phase
Nominal connection power 3.7 kW
Number of charging units 2
Max. power per charging point 4.6 kW
Width 430 mm
Height 740 mm
Depth 243 mm
Mounting method Other
Number of vehicle connectors Type 1 0
Number of vehicle connectors Type 1 CCS 0
Number of vehicle connectors Type 2 0
Number of vehicle connectors Type 2 CCS 0
Number of socket outlets Type 2 2
Number of vehicle connectors GB AC 0
Number of vehicle connectors GB DC 0
Number of socket outlets GB 0
Number of socket outlets Type 3 0
Number of vehicle connectors CHAdeMO 0
Number of CEE socket outlets 0
With house connection box No
Number of household socket outlets 2
Number of earth leakage circuit breakers type A 0
Length of charging cable 0 m
Number of earth leakage circuit breakers type B 0
With miniature circuit breaker (MCB) Yes
With energy meter No
With display No
Housing material Steel
Degree of protection (IP) IP55
Degree of impact strength (IK) IK10
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -25-50 °C
Storage temperature -25-70 °C
Nominal voltage 220-240 V
Colour Black
Connected object Yes
Operating method Bluetooth , OCPP 1.6J
Application store for download App Store , Google Play Store
Programming way Web software
Programmable Yes
Interoperable connection Protocol Yes
With voice command No
Connectable by Internet box No
Application name EV Charge
Product use function Electric vehicle charging

5 documents
Instruction Use
LE13561AA-03-FULL.pdf pdf (59.79 Mo)
Instruction Use
LE10645AA-06.pdf pdf (1.24 Mo)
Instruction Use
Instruction Use
LE13561AA-03-LIGHT.pdf pdf (12.06 Mo)
Instruction Use
3 documents
Agreement
PEP
LGRP-01753-V01.01-FR.pdf pdf (0.97 Mo)
Agreement
OC / CB-FR_716966 (0.26 Mo)
1 document
Firmware