تجاوز إلى المحتوى الرئيسي
Logo print

Mallia Senses - 12V WHITE LED

Mallia Senses LEGRAND

Mallia Senses - 12V WHITE LED

REF. 281999ACC EAN. 3414972374620
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Static
Suitable for outdoor use No
Dimming 0-10 V No
Dimming 1-10 V No
Dimming DALI No
Dimming DSI No
Dimming DMX No
Dimming potentiometer (integrated) No
Dimming LineSwitch No
Dimming manufacturer's proprietary system No
Dimming mains voltage modulation No
Dimming phase cut-off No
Dimming phase cut-on No
Dimming programmable No
Dimming RF No
Dimming Sine Wave Reduction No
Dimming Touch and Dim No
Dimming Zigbee No
Dimming with push-button No
Constant light output (CLO) Yes
No dim function Yes
Housing Plastic housing
Suitable for constant current Yes
Suitable for constant voltage Yes
Output voltage 11-13 V
Output current 107-143 mA
Suitable for DC-voltage (primary side) Yes
Output power 0.0000012-0.0000019 W
Degree of protection (IP) IP20
Protection class None
Length 105 mm
Width 10.1 mm
Height 5.28 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-35 °C
Storage temperature -20-70 °C
Halogen free Yes

1 document
Catalogue Commercial Page
ex223001_0704.pdf pdf (0.09 Mo)
1 document
Agreement