Time-lag module for DPX³/DPX³-I 160/250 and DPX³/DPX³-I 125/250 HP 230 V~ - 3 modules
LEGRAND
Time-lag module for DPX³/DPX³-I 160/250 and DPX³/DPX³-I 125/250 HP 230 V~ - 3 modules
REF. 026190
EAN.
3245060261900
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Switching function | Time-delay dropped out |
---|---|
Setting time | 0.8-0.8 s |
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 0 |
---|---|
Number of contacts as change-over contact | 0 |
7 documents
Workshop Book
Instruction Use
Technical Guide
Workshop Book
Workshop Book
Instruction Use
Workshop Book
6 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION