تجاوز إلى المحتوى الرئيسي
Logo print
title

Arteor™ - Universal automatic switch with neutral 500W LED Champagne

Arteor™ LEGRAND

Arteor™ - Universal automatic switch with neutral 500W LED Champagne

REF. 574141A EAN. 3414972395281
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Movement sensor
Sensor type Passive infrared
With DALI interface No
Constant light control No
HVAC-control No
Forced switch on No
Forced switch off No
Animal zone No
Creep-under protection No
Background monitoring No
Networkable No
Scan angle 170 °
Optimum mounting height 1.2 m
Staircase light controller Yes
Bridging switch No
Max. reach sideways 6 m
Max. presence range 32 m²
Max. reach frontally 8 m
Suitable for wireless transmission No
Remote operation Yes
Supplied remote control No
Response value sensitivity adjustable Yes
Response value luminosity adjustable Yes
With signal unit Yes
Teach-function for response value luminosity No
Dim function with dimmer basic element No
Mounting method Flush-mounted
Suitable for ceiling mounting No
Suitable for wall mounting Yes
Connection type Screwed terminal
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Lacquered
Antimicrobial treatment No
Colour Gold
Transparent No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Voltage type AC
Frequency 50-60 Hz
Nominal voltage 110-240 V
Min. switch-on time 5 s
Max. duty cycle 30 min
Switch-off delay 0 s
Switching-on delay 0 s
Detection angle horizontal 85-85 °
Pivoting range sensor, horizontal 0-0 °
Pivoting range sensor, vertical 0-0 °
Response value luminosity 5-1275 lx
Max. switching power 2000 W
Max. switching power LED 500 W
Suitable for C-load Yes
Temperature 5-35 °C
Number of switching zones 1
Substation input Yes
With alarm function No
With acoustic sensor No
Width 45 mm
Height 45 mm
Depth 43.3 mm
Built-in width 40.5 mm
Built-in depth 24 mm
Built-in length 40.5 mm
Min. depth of built-in installation box 30 mm
With connection cable No
Connection cable length 0 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature 5-35 °C
Storage temperature -10-70 °C
Standby consumption 0.06 mA
Mandatory neutral Yes
Terminal marking indication Yes
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid
Label space/information surface No
Entry membrane gland type Not applicable
Horizontal fixing center distance 59.9-60.1 mm
Auto switch Yes

3 documents
Instruction Use
LE14229AB.pdf pdf (7.56 Mo)
Technical Sheet
F03816EN-00.pdf pdf (1.18 Mo)
Technical Sheet
F03816FR-00.pdf pdf (0.82 Mo)
2 documents
Catalogue Technical Page
ex223001_0564.pdf pdf (0.06 Mo)
Catalogue Commercial Page
ex223001_0562.pdf pdf (0.08 Mo)