تجاوز إلى المحتوى الرئيسي
Logo print
title

Base panel (1U) to be equipped with up to 4 splice-patch cassettes

- LEGRAND

Base panel (1U) to be equipped with up to 4 splice-patch cassettes

REF. C49001 EAN. 3414972356411
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Category OS2
Connection type front side LC-Duplex
Number of connectors front side 12
Connection type backside Other
Number of connectors rear side 0
Colour Other
Crossed No
Width 440 mm
Height 11 mm
Depth 223 mm
Degree of impact strength (IK) Not applicable
Degree of protection (IP) Not applicable
Operating / setting temperature -20-70 °C
Storage temperature -20-70 °C
Halogen free Yes
Label space/information surface No

2 documents
Technical Sheet
S000119034EN-00.pdf pdf (0.85 Mo)
Instruction Use
LE13639AA.pdf pdf (2.31 Mo)
1 document
Catalogue Commercial Page
ex223001_1030.pdf pdf (0.16 Mo)