تجاوز إلى المحتوى الرئيسي
Logo print

Measurement socket Viking 3 - Ø4 mm plug - screw/spring - pitch 5,6 mm

LEGRAND

Measurement socket Viking 3 - Ø4 mm plug - screw/spring - pitch 5,6 mm

REF. 037527 EAN. 3245060375270
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Connection type Other
Number of poles 1
Pin diameter 4 mm
With connection cable No
Tackable No
Interlockable No
Colour Grey

1 document
Catalogue Commercial Page
ex223001_0464.pdf pdf (0.2 Mo)