تجاوز إلى المحتوى الرئيسي
Logo print

Adaptor for Mosaic mechanism Valena Life - aluminium

Valena Life Legrand

Adaptor for Mosaic mechanism Valena Life - aluminium

REF. 752344 EAN. 3414970455581
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Colour Aluminium
RAL-number (similar) 7040
With label space No
Lockable No
Dimensions SQ45 / SQ45
Device width 74.7 mm
Device height 74.7 mm
Device depth 37 mm
Degree of impact strength (IK) IK02
Degree of protection (IP) IP20
Operating / setting temperature -5-35 °C
Storage temperature -5-35 °C
Antimicrobial treatment No

1 document
3D Autocad
752144_AllCATPart.stp ifc (14.04 Mo)
6 documents
Agreement
OC / CB-FR_711212 (1.01 Mo)
Agreement
VDE-40044639 (0.29 Mo)
Agreement
OC / CB-FR_705449 (1.08 Mo)
Agreement
OC / CB-HU-001410 (0.87 Mo)
Agreement
OC / CB-HU-001784 (1.45 Mo)
Agreement