تجاوز إلى المحتوى الرئيسي
Logo print

Circuit breaker DPX3 1600 3P poles,rated current of 1250A and S10 electronic protection unit

DPX³ 1600 LEGRAND

Circuit breaker DPX3 1600 3P poles,rated current of 1250A and S10 electronic protection unit

REF. 422963 EAN. 3414972259323
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated permanent current Iu 1250 A
Rated voltage 220-690 V
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz 36 kA
Overload release current setting 250-1250 A
Adjustment range short-term delayed short-circuit release 1875-12500 A
Adjustment range undelayed short-circuit release 15.000-15.000 A
Device construction Built-in device fixed built-in technique
Integrated earth fault protection No
Type of electrical connection of main circuit Screw connection
Suitable for DIN rail (top hat rail) mounting No
DIN rail (top hat rail) mounting optional No
Number of auxiliary contacts as change-over contact 3
With switched-off indicator Yes
With integrated under voltage release Yes
Number of poles 3
Position of connection for main current circuit Front side
Type of control element Toggle
Complete device with protection unit Yes
Motor drive integrated No
Motor drive optional Yes
Degree of protection (IP) IP30
Width 210 mm
Height 320 mm
Depth 215 mm
Operating / setting temperature -5-70 °C
Storage temperature -40-85 °C
Voltage type AC
Frequency 50-60 Hz
Electric supplying direction By the top or bottom
Terminal marking indication No
Colour Grey
RAL-number 7035
Halogen free Yes
Terminals capacity 120-800 mm²
Cable nature for connection Rigid
Label space/information surface Yes
Contains Batteries and/or Accumulator Yes

8 documents
Instruction Use
LE07037AB.pdf pdf (0.94 Mo)
Technical Guide
Instruction Use
LE12994AA.pdf pdf (1.64 Mo)
Workshop Book
Instruction Use
LE08866AC.pdf pdf (6.7 Mo)
Technical Sheet
Technical Guide
Workshop Book
3 documents
Catalogue Commercial Page
ex223001_0182.pdf pdf (0.07 Mo)
Catalogue Technical Page
ex223001_0198.pdf pdf (0.03 Mo)
Catalogue Technical Page
ex223001_0196-0197.pdf pdf (0.52 Mo)
1 document
Software