Soliroc™ - Adaptor - for Mosaic functions - IP 20 - without cover
Soliroc™
LEGRAND
Soliroc™ - Adaptor - for Mosaic functions - IP 20 - without cover
REF. 077881
EAN.
3245060778811
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Colour | Grey |
---|---|
With hinged lid | No |
With label space | No |
Lockable | No |
Dimensions | SQ45 / SQ45 |
Device width | 71 mm |
Device height | 71 mm |
Device depth | 13 mm |
---|---|
Degree of impact strength (IK) | IK10 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Antimicrobial treatment | No |
1 document
Catalogue Commercial Page
SELECT AN ACTION