Soliroc™ - Adaptor - for Mosaic functions - IP 55 - IK 10 - with cover
Soliroc™
LEGRAND
Soliroc™ - Adaptor - for Mosaic functions - IP 55 - IK 10 - with cover
REF. 077880
EAN.
3245060778804
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Colour | Grey |
---|---|
With hinged lid | Yes |
With label space | No |
Lockable | No |
Dimensions | SQ45 / SQ45 |
Device width | 71 mm |
Device height | 71 mm |
Device depth | 23 mm |
---|---|
Degree of impact strength (IK) | IK10 |
Degree of protection (IP) | IP55 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Antimicrobial treatment | No |
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION