Arteor™ - Contactless switch 200W LED for light Magnesium
Arteor™
LEGRAND
Arteor™ - Contactless switch 200W LED for light Magnesium
REF. 574337
EAN.
3414972314220
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with central cover plate |
---|---|
Model | Triac |
Type of load | Universal and LED Retrofit |
Substation input | Yes |
Light value memory | No |
Applicable with button | Yes |
Applicable with movement sensor | No |
Applicable with presence indicator | No |
Applicable with time switch/timer | No |
Applicable with transmission button | No |
Applicable with infrared button | No |
Mounting method | Other |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Black |
Transparent | No |
Nominal voltage | 250 V |
Frequency | 50-60 Hz |
Rated current | 1 A |
Switch capacity | 5-200 W |
Switch capacity HVAC | 5-200 W |
Type of fastening | Mounting with screw |
Min. depth of built-in installation box | 35 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Width | 45 mm |
---|---|
Height | 45 mm |
Depth | 26 mm |
Built-in depth | 17.5 mm |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP40 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -25-70 °C |
Standby consumption | 0.3 mA |
Mandatory neutral | No |
Terminal marking indication | Yes |
Stress test conformity (1000V) | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Number of terminals | 4 |
Terminals capacity | 1.5-2.5 mm² |
Cable section | 1.5-2.5 mm² |
Label space/information surface | No |
Contains Batteries and/or Accumulator | No |
Connected object | No |
Operating method | Network |
Programming way | Not applicable |
With voice command | No |
Programmable | No |
Interoperable connection Protocol | No |
Connectable by Internet box | No |
Product use function | Lighting management |
3 documents
Technical Sheet
Technical Sheet
Instruction Use
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
Agreement
OC / CB-DE 2-039435
(0.66 Mo)
SELECT AN ACTION