تجاوز إلى المحتوى الرئيسي
Logo print

Arteor™ - Contactless switch 200W LED for light Soft Alu

Arteor™ LEGRAND

Arteor™ - Contactless switch 200W LED for light Soft Alu

REF. 574335 EAN. 3414972314244
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with central cover plate
Model Triac
Type of load Universal and LED Retrofit
Substation input Yes
Light value memory No
Applicable with button Yes
Applicable with movement sensor No
Applicable with presence indicator No
Applicable with time switch/timer No
Applicable with transmission button No
Applicable with infrared button No
Mounting method Other
Material Plastic
Material quality Thermoplastic
Surface protection Untreated
Surface finishing Matt
Colour Aluminium
Transparent No
Nominal voltage 250 V
Frequency 50-60 Hz
Rated current 1 A
Switch capacity 5-200 W
Switch capacity HVAC 5-200 W
Type of fastening Mounting with screw
Min. depth of built-in installation box 35 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Width 45 mm
Height 45 mm
Depth 26 mm
Built-in depth 17.5 mm
Degree of impact strength (IK) IK04
Degree of protection (IP) IP40
Operating / setting temperature -5-40 °C
Storage temperature -25-70 °C
Standby consumption 0.3 mA
Mandatory neutral No
Terminal marking indication Yes
Stress test conformity (1000V) Yes
Halogen free Yes
Antimicrobial treatment No
Connection type Screwed terminal
Number of terminals 4
Terminals capacity 1.5-2.5 mm²
Cable section 1.5-2.5 mm²
Label space/information surface No
Contains Batteries and/or Accumulator No
Connected object No
Operating method Network
Programming way Not applicable
With voice command No
Programmable No
Interoperable connection Protocol No
Connectable by Internet box No
Product use function Lighting management

3 documents
Technical Sheet
F03797FR-00.pdf pdf (0.08 Mo)
Technical Sheet
F03797EN-00.pdf pdf (0.08 Mo)
Instruction Use
LE13579AC.pdf pdf (3.09 Mo)
2 documents
Catalogue Technical Page
ex223001_0564.pdf pdf (0.06 Mo)
Catalogue Commercial Page
ex223001_0562.pdf pdf (0.08 Mo)
1 document
Agreement