تجاوز إلى المحتوى الرئيسي
Logo print

Mosaic™ - Contactless switch for door black

Mosaic™ LEGRAND

Mosaic™ - Contactless switch for door black

REF. 076681L EAN. 3414972314145
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with central cover plate
Model Relay
Type of load Other
Substation input No
Light value memory No
Applicable with button No
Applicable with movement sensor No
Applicable with presence indicator No
Applicable with time switch/timer No
Applicable with transmission button No
Applicable with infrared button No
Mounting method Other
Material Plastic
Material quality Thermoplastic
Surface protection Untreated
Surface finishing Matt
Colour Black
Transparent No
Nominal voltage 12 V
Switch capacity 0-24 W
Switch capacity HVAC 0-24 W
Type of fastening Mounting with screw
Min. depth of built-in installation box 40 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Width 45 mm
Height 45 mm
Depth 26 mm
Built-in depth 17.5 mm
Degree of impact strength (IK) IK04
Degree of protection (IP) IP40
Operating / setting temperature -5-40 °C
Storage temperature -25-70 °C
Standby consumption 3 mA
Mandatory neutral No
Terminal marking indication Yes
Stress test conformity (1000V) No
Halogen free Yes
Antimicrobial treatment No
Connection type Screwed terminal
Number of terminals 4
Terminals capacity 1.5-2.5 mm²
Cable section 1.5-2.5 mm²
Label space/information surface No
Contains Batteries and/or Accumulator No
Connected object No
Operating method Network
Programming way Not applicable
With voice command No
Programmable No
Interoperable connection Protocol No
Connectable by Internet box No
Product use function Shutter management

3 documents
Technical Sheet
F03801EN-00.pdf pdf (0.12 Mo)
Instruction Use
LE13580AB.pdf pdf (1.92 Mo)
Technical Sheet
F03801FR-00.pdf pdf (0.12 Mo)
2 documents
Catalogue Commercial Page
ex223001_1175.pdf pdf (0.1 Mo)
Catalogue Commercial Page
ex223001_1205.pdf pdf (0.09 Mo)