تجاوز إلى المحتوى الرئيسي
Logo print

Circuit breaker DPX3 630 4 poles,rated current of 400A and S10 electronic protection unit

DPX³ 630 LEGRAND

Circuit breaker DPX3 630 4 poles,rated current of 400A and S10 electronic protection unit

REF. 422887 EAN. 3414972258500
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated permanent current Iu 400 A
Rated voltage 230-400 V
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz 70 kA
Overload release current setting 0.2 - 1 A
Adjustment range short-term delayed short-circuit release 1.5 - 10 A
Device construction Complete device in housing
Integrated earth fault protection No
Type of electrical connection of main circuit Screw connection
Suitable for DIN rail (top hat rail) mounting Yes
DIN rail (top hat rail) mounting optional Yes
Number of auxiliary contacts as normally closed contact 1
Number of auxiliary contacts as normally open contact 1
Number of auxiliary contacts as change-over contact 1
With switched-off indicator No
With integrated under voltage release No
Number of poles 3
Position of connection for main current circuit Back side
Type of control element Toggle
Complete device with protection unit Yes
Motor drive integrated No
Motor drive optional Yes
Degree of protection (IP) IP30
Width 270 mm
Height 150 mm
Depth 170 mm
Degree of impact strength (IK) IK07
Operating / setting temperature -5 - 70 °C
Storage temperature -40 - 85 °C
Voltage type AC
Frequency 50-60 Hz
Electric supplying direction By the top or bottom
Terminal marking indication No
Colour Grey
Halogen free Yes
Terminals capacity 90 - 150 mm²
Cable nature for connection Flexible or rigid
Label space/information surface Yes
Contains Batteries and/or Accumulator No

8 documents
Instruction Use
LE07062AB.pdf pdf (0.81 Mo)
Instruction Use
LE12999AA.pdf pdf (1.84 Mo)
Technical Guide
Workshop Book
Technical Sheet
Instruction Use
LE08866AC.pdf pdf (6.7 Mo)
Technical Guide
Workshop Book
3 documents
Catalogue Commercial Page
ex223001_0178.pdf pdf (0.1 Mo)
Catalogue Technical Page
ex223001_0194-0195.pdf pdf (0.48 Mo)
Catalogue Technical Page
ex223001_0198.pdf pdf (0.03 Mo)
1 document
Software