تجاوز إلى المحتوى الرئيسي
Logo print

Circuit breaker DMX3 1600, 3 poles, fixed version and electronic protection unit

DMX³ 1600 LEGRAND

Circuit breaker DMX3 1600, 3 poles, fixed version and electronic protection unit

REF. 028322 EAN. 3414972281300
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated permanent current Iu 1000 A
Rated voltage 230-690 V
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz 42 kA
Overload release current setting 400-1000 A
Adjustment range short-term delayed short-circuit release 600-10000 A
Adjustment range undelayed short-circuit release 2000-42000 A
Device construction Built-in device fixed built-in technique
Integrated earth fault protection No
Type of electrical connection of main circuit Bolt connection
Suitable for DIN rail (top hat rail) mounting No
DIN rail (top hat rail) mounting optional No
Number of auxiliary contacts as change-over contact 1
With switched-off indicator Yes
With integrated under voltage release No
Number of poles 3
Position of connection for main current circuit Back side
Type of control element Push button
Complete device with protection unit No
Motor drive integrated No
Motor drive optional Yes
Degree of protection (IP) IP30
Width 254 mm
Height 321 mm
Depth 203 mm
Degree of impact strength (IK) Not applicable
Operating / setting temperature -25-70 °C
Storage temperature -25-70 °C
Voltage type AC
Frequency 50-60 Hz
Electric supplying direction By the top or bottom
Terminal marking indication No
Colour Grey
RAL-number 7035
Halogen free Yes
Terminals capacity 240-600 mm²
Cable nature for connection Flexible or rigid
Label space/information surface No
Contains Batteries and/or Accumulator No

7 documents
Instruction Use
LE13029AA.pdf pdf (23.31 Mo)
Technical Sheet
Workshop Book
EXB20020_EN.pdf pdf (87.5 Mo)
Technical Guide
Workshop Book
EXB24001_FR.pdf pdf (99.37 Mo)
Instruction Use
LE08866AC.pdf pdf (6.7 Mo)
Technical Guide
3 documents
Catalogue Technical Page
ex223001_0225.pdf pdf (0.04 Mo)
Catalogue Technical Page
ex223001_0226-0227.pdf pdf (0.34 Mo)
Catalogue Commercial Page
ex223001_0212.pdf pdf (0.09 Mo)
1 document
Software