تجاوز إلى المحتوى الرئيسي
Logo print

Single phase split core current transformer (CT) - for 50 x 80 mm bar - transformation ratio 800/5

LEGRAND

Single phase split core current transformer (CT) - for 50 x 80 mm bar - transformation ratio 800/5

REF. 412163 EAN. 3414970593610
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Single-phase current converter
Rated primary current 750 A
Rated secondary current 5 A
Rated secondary apparent power 3 VA
Power consumption 3 W
Accuracy class 0.5
Calibrated Yes
With shock protection Yes
With copper rail No
Secondary connection Screw connection
Number of primary inputs 1

4 documents
Technical Sheet
F01961FR-02.pdf pdf (0.28 Mo)
Technical Guide
Technical Sheet
F01961EN-02.pdf pdf (0.29 Mo)
Technical Guide
2 documents
Catalogue Commercial Page
ex223001_0127.pdf pdf (0.07 Mo)
Catalogue Technical Page
ex223001_0128.pdf pdf (0.07 Mo)