X-Light 180 vertical plate holder for evacuation label and
X-LIGHT 180
LEGRAND
X-Light 180 vertical plate holder for evacuation label and
REF. 660193
EAN.
3414972242202
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Other |
---|---|
Accessory | Yes |
Spare part | No |
Transparent | Yes |
Colour | Colourless |
Material | Plastic |
Length | 202 mm |
Width | 112 mm |
---|---|
Height | 2 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-50 °C |
Mounting method | Surface mounted |
1 document
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION