Classia pushbutton illuminated bell - white
Classia
Bticino
Classia pushbutton illuminated bell - white
REF. BT-RW4042M2
EAN.
8005543686348
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with central cover plate |
---|---|
Model | Single push button |
Method of operation | Push button |
Number of contacts as normally closed contact | 0 |
Number of contacts as normally open contact | 1 |
Number of contacts as change-over contact | 0 |
Number of revolving contacts | 0 |
Contactless type | No |
Number of rockers | 1 |
Number of modules (module system) | 2 |
Number of poles | 1 |
Nominal voltage | 250 V |
Rated current | 10 A |
With lighting | Yes |
With light source | No |
With complemantary luminous signal | No |
Feedback-signal contact | No |
Connection type | Screwed terminal |
Mounting method | Flush-mounted |
Type of fastening | Other |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | White |
---|---|
RAL-number (similar) | 9003 |
Transparent | No |
Label space/information surface | No |
Imprint | Symbol "bell" |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK00 |
Device width | 44.7 mm |
Device height | 45.1 mm |
Device depth | 38.9 mm |
Min. depth of built-in installation box | 40 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 25.7 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Mandatory neutral | No |
Terminal marking indication | No |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1.5-2.5 mm² |
1 document
Technical Sheet
SELECT AN ACTION