تجاوز إلى المحتوى الرئيسي
Logo print

Cable guide black dia. 7/9 L2,1m adhesive

LEGRAND

Cable guide black dia. 7/9 L2,1m adhesive

REF. 601017 EAN. 3414972279000
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Height 13.5 mm
Width 14 mm
Length 2100 mm
Useful cross section 138 mm²
Material Plastic
Material quality Polyvinyl chloride (PVC)
Halogen free No
Antimicrobial treatment No
Surface protection Untreated
Suitable for circuit integrity No
Colour Black
Transparent No
RAL-number 9017
Number of permanent partitions 0
Number of plug-in partitions 0
Type of fastening Self-adhesive and bottom perforation
Cover model Loose
With cable fixing clip Yes
With protective foil Yes
With duct connector No
Delivery on roll No
Degree of protection (IP) Other
Degree of impact strength (IK) Other
Operating / setting temperature 15-60 °C
Storage temperature -5-60 °C

1 document
Technical Sheet
F03448FR-00.pdf pdf (0.68 Mo)
1 document
Catalogue Commercial Page
ex223001_1049.pdf pdf (0.06 Mo)