تجاوز إلى المحتوى الرئيسي
Logo print

Keor Compact 10kVA without battery. Possible to install up to 40 battery 12V 9Ah

Keor COMPACT LEGRAND

Keor Compact 10kVA without battery. Possible to install up to 40 battery 12V 9Ah

REF. 311100 EAN. 3414972095822
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Input voltage 320-480 V
Primary frequency 40-70 Hz
Number of phases primary 3
Output voltage 380-415 V
Secondary frequency 50-60 Hz
Output effective power 9000 W
Output apparent power 10000 VA
USB interface Yes
With communication interface RS-232 Yes
Number of phases secondary 3
SNMP Yes
Voltage type AC
Height 890 mm
Width 260 mm
Depth 850 mm
Weight 74 kg
Bridging time full load 0 min
Suitable for network-management Yes
USV- technology Online
Construction type Free standing model
Modular No
Max. voltage distortion output (linear load) 2 %
Output power factor 0.9
Overall efficiency 93.5 %
Efficiency in eco-mode 98 %
Potential free switch contact Yes
Auto shut down function Yes
Input connection Fixed connection
Number of output connections C13 0
Number of output connections C19 0
Number of output connections with protective contact CEE 7/3 (type F) 0
Number of output connections fixed connection 1
Number of output connections French standard (Type E) 0
Degree of protection (IP) IP20
Operating / setting temperature 0-40 °C
Storage temperature -20-70 °C
Supply current 13.9-15.2 A
Sound level 52 dB
Terminal marking indication Yes
Type of load Universal and LED Retrofit
With socket outlet No
Contains Batteries and/or Accumulator No

7 documents
Instruction Use
LE13289AA.pdf pdf (5.5 Mo)
Technical Guide
EXB21082_EN.pdf pdf (11.02 Mo)
Technical Sheet
UPS_LGR_0194_FR_AA.pdf pdf (0.17 Mo)
Instruction Use
LE12675AA.pdf pdf (8.31 Mo)
Technical Sheet
UPS_LGR_0194_GB_AA.pdf pdf (0.13 Mo)
Instruction Use
LE13290AA.pdf pdf (6.42 Mo)
Instruction Use
LE12676AA.pdf pdf (4.94 Mo)
3 documents
Brochure
Catalogue Commercial Page
ex223001_0938.pdf pdf (0.16 Mo)
Brochure
AD_EXLGUPS_KC21B_FR.pdf pdf (1.32 Mo)
1 document
PEP
LGRP-01630-V01.01-EN.pdf pdf (0.68 Mo)